??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9194899
HELP_VARIABLE
Order Number
9194899
Carcase Width
450.000 mm
Width
355.500 mm
W1
10.250 mm
W2
101.250 mm
W3
88.500 mm
W4
160.750 mm
W41
0.000 mm
W5
57.000 mm
W6
88.500 mm
W7
118.250 mm
W8
0.000 mm
W9
0.000 mm
Depth
461.750 mm
D1
11.700 mm
D2
86.750 mm
D3
50.000 mm
Radius
0.500 mm
C
2.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D